3512h Feedback 3 faults
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3512h | 0h | Unsigned8 | - | - | Read only | No |
FB3.FAULT1 | 3512h | 1h | Unsigned32 | - | - | Read only | No |
FB3.FAULT2 | 3512h | 2h | Unsigned32 | - | - | Read only | No |
FB3.FAULT3 | 3512h | 3h | Unsigned32 | - | - | Read only | No |
FB3.FAULT4 | 3512h | 4h | Unsigned32 | - | - | Read only | No |
FB3.FAULT5 | 3512h | 5h | Unsigned32 | - | - | Read only | No |